IESNA:LM-63-2002
[TEST]P953205
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-6)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB6D-827-U-T3R-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](6) 80 CRI, 2700K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE III ROADWAY OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]44673
TILT=NONE
156 -1 1 37 22 1 1 1.5 1 0
1 1 440.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
6968.2 6542.2 6172.6 5735.3 5298.1 5027.2 4931.3 4945.4 5027.2 5131.6
5619.7 7134.6 9594.6 12060.3 14554.2 16464.1 18151.1 19477.1 20834 21705.7
21770.6 20690.1 15863.2 13820.7 11498.9 7814.5 4841.1 3825.4 2570 1354.1
677.1 513.4 327.3 191.8 76.2 0 0
6968.2 6601.4 6231.9 5797.4 5354.5 5080.8 4979.3 4970.8 5041.4 5137.3
5512.5 6827.1 9191.2 11961.6 14353.9 16342.8 18094.7 19609.6 20879.2 21886.3
22112 21220.5 16557.2 14170.5 11958.8 8313.9 5154.2 3969.3 2657.5 1421.8
789.9 620.6 423.2 276.5 180.6 42.3 0
6968.2 6593 6246 5834.1 5402.5 5134.4 5021.6 4999 5044.2 5131.6
5377.1 6341.9 8367.5 11010.9 13575.3 15860.4 17931.1 19702.7 21254.4 22546.4
23020.4 22628.3 21152.8 16630.5 13947.6 10291.5 6457.6 4649.2 3382.5 1977.6
1331.6 1100.2 962 801.2 550.1 95.9 0
6968.2 6632.5 6299.6 5941.3 5554.8 5267 5140.1 5089.3 5106.2 5173.9
5295.3 5797.4 7140.3 9312.5 11896.7 14478 17019.9 19448.8 21621.1 23192.5
24146 24275.8 23570.5 22346.1 20343.1 16901.4 13800.9 10596.1 7103.6 3289.4
1670.1 1100.2 832.2 550.1 217.2 0 0
6968.2 6646.6 6367.3 6065.4 5752.3 5512.5 5368.6 5312.2 5303.7 5357.3
5447.6 5633.8 6231.9 7577.5 9651.1 12111.1 14861.7 17696.9 20512.4 22879.3
24603 25534 25570.7 24890.8 23968.3 22707.2 20944 17905.7 13321.4 8045.9
3436.1 1196.2 499.3 279.3 110 8.5 0
6968.2 6703 6454.7 6246 6020.3 5839.7 5741 5695.9 5690.2 5732.5
5814.3 5932.8 6181.1 6734 7859.7 9597.5 11871.3 14466.7 17180.7 19872
22433.6 24603 26247.8 26910.7 26975.6 26944.6 26978.4 26216.7 22701.6 16136.8
8999.4 3029.9 770.2 284.9 70.5 5.6 0
6968.2 6759.4 6570.4 6435 6327.8 6257.3 6243.2 6268.5 6319.3 6387
6488.6 6629.6 6813 7117.7 7625.5 8494.4 9845.7 11662.5 13710.7 15911.2
18303.5 20777.6 23186.8 25364.7 27288.8 28865.8 30516.1 32163.7 32132.6 27085.6
16819.6 7123.3 1856.3 524.7 158 11.3 0
6968.2 6835.6 6722.7 6657.9 6649.4 6688.9 6770.7 6911.8 7047.2 7210.8
7430.8 7653.7 7876.6 8178.4 8573.4 9185.6 10133.5 11465.1 13025.1 14867.3
16966.3 19065.2 21251.5 23333.5 26019.2 28783.9 32141.1 35297.9 36883.4 34987.6
27585 15045.1 4214.8 897.1 191.8 14.1 0
6968.2 6920.2 6880.7 6920.2 7002 7137.4 7309.5 7512.7 7704.5 7918.9
8153.1 8390 8641.1 8974 9411.3 10046 10926.2 12153.4 13679.6 15448.5
17584.1 19857.9 22391.3 25147.5 28135.1 31455.6 34959.4 38257.3 39955.6 38265.8
30118.3 13877.1 2948.1 764.5 158 14.1 0
6968.2 6917.4 6906.1 6956.9 7055.6 7213.6 7411.1 7602.9 7825.8 8031.7
8263.1 8488.8 8748.3 9058.6 9507.2 10153.2 11053.2 12283.2 13840.4 15750.3
17917 20292.4 22882.2 25756.9 28820.6 32191.9 35707 38849.7 40251.8 37820
28391.8 11555.3 2242.8 595.3 118.5 11.3 0
6968.2 6973.8 7019 7174.1 7363.1 7619.9 7930.2 8240.5 8548 8858.3
9160.2 9484.6 9831.6 10299.9 10982.6 11857.2 12929.2 14294.6 15930.9 17764.6
19722.5 21753.7 23948.5 26022.1 27923.5 29534.4 30781.3 31162.2 29774.2 25449.4
16328.7 4793.1 871.7 268 67.7 22.6 0
6968.2 6999.2 7083.8 7253.1 7495.7 7800.4 8136.1 8488.8 8835.8 9151.7
9459.2 9758.3 10077.1 10466.4 10931.9 11563.8 12404.5 13428.6 14576.8 15764.5
16966.3 18176.5 19350.1 20278.3 20763.5 20769.1 20326.2 19321.9 17256.8 14334.1
9301.3 3123 696.8 228.5 87.5 33.9 0
6968.2 7004.9 7109.2 7278.5 7529.6 7814.5 8116.4 8407 8652.4 8838.6
8945.8 9013.5 9036.1 9069.9 9137.6 9247.7 9541 10164.5 10954.4 11727.4
12232.4 12463.7 12418.6 11789.5 10407.1 8579 6550.7 4293.8 2499.5 1348.5
722.2 318.8 132.6 53.6 19.7 2.8 0
6968.2 7021.8 7083.8 7202.3 7289.8 7337.7 7343.4 7230.5 7024.6 6672
6175.4 5554.8 4849.5 4138.6 3453.1 2812.7 2240 1853.5 1718.1 1701.1
1718.1 1706.8 1534.7 1215.9 868.9 581.2 386.5 293.4 242.6 197.5
152.3 95.9 39.5 16.9 5.6 0 0
6968.2 7024.6 7010.5 6914.6 6708.6 6395.5 5969.5 5354.5 4550.5 3616.7
2745 2031.2 1514.9 1241.3 1142.6 1122.8 1108.7 1091.8 1063.6 1032.5
984.6 880.2 725 564.2 434.5 344.2 273.6 214.4 166.4 124.1
81.8 39.5 16.9 5.6 0 0 0
6968.2 6985.1 6835.6 6474.5 5930 5221.9 4257.1 3199.2 2296.4 1667.3
1334.4 1190.5 1103.1 1029.7 964.8 911.2 883 852 823.8 795.6
750.4 671.4 569.9 462.7 363.9 290.6 234.2 180.6 135.4 93.1
48 22.6 8.5 0 0 0 0
6968.2 6934.3 6590.2 5986.4 5145.7 4101.9 2900.1 1983.3 1481.1 1309
1224.4 1145.4 1046.6 928.2 806.8 705.3 629.1 595.3 617.8 651.7
651.7 612.2 541.7 451.4 355.5 282.1 220 172.1 127 84.6
53.6 22.6 8.5 0 0 0 0
6968.2 6914.6 6404 5546.3 4401 3046.8 1988.9 1475.4 1340 1266.7
1190.5 1083.3 956.4 820.9 691.2 581.2 490.9 445.7 426 420.3
423.2 423.2 411.9 375.2 330.1 282.1 237 189 152.3 121.3
90.3 53.6 11.3 0 0 0 0
6968.2 6906.1 6251.6 5236 3876.2 2485.4 1633.4 1390.8 1314.6 1244.1
1148.2 1024.1 888.7 750.4 631.9 533.2 471.1 437.3 414.7 395
375.2 358.3 344.2 327.3 304.7 273.6 234.2 197.5 169.3 138.2
101.6 62.1 11.3 0 0 0 0
6968.2 6872.3 6113.4 4956.7 3467.2 2121.5 1486.7 1365.4 1300.5 1218.7
1114.3 998.7 874.5 739.1 620.6 533.2 479.6 451.4 431.6 414.7
392.1 375.2 355.5 335.7 310.3 268 214.4 183.4 152.3 121.3
84.6 39.5 5.6 0 0 0 0
6968.2 6869.4 6071.1 4852.3 3300.7 1986.1 1441.6 1354.1 1294.9 1207.4
1100.2 993 877.4 750.4 629.1 536 485.2 457 434.5 417.5
400.6 380.9 358.3 332.9 296.2 239.8 174.9 146.7 118.5 87.5
56.4 19.7 0 0 0 0 0
6968.2 6875.1 6045.7 4810 3230.2 1943.8 1441.6 1351.3 1289.3 1204.6
1094.6 987.4 877.4 747.6 626.3 533.2 485.2 457 437.3 420.3
403.4 380.9 358.3 332.9 293.4 231.3 169.3 143.9 112.8 84.6
50.8 16.9 0 0 0 0 0
